IESNA:LM-63-2002
[TEST]P1202633
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB2A-735-U-SLR
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](2) 70 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 57.3 WATTS, 0.484 AMPS
[_THDi]9.038
[_PF]0.994
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]8937
TILT=NONE
52 -1 1 37 73 1 1 1 0.5 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
1228.9 1321.6 1421.1 1521.1 1597.7 1644.6 1673.1 1689.2 1706.9 1727.4
1753.8 1789.6 1837.9 1895 1964.3 2081 2257.4 2491.3 2780.1 3141.4
3614.8 4158.3 4736.9 5263.2 5581.3 5419.8 5096.5 4663.4 4143 3522.9
2738.4 1956.5 1280.6 744.4 327.5 101.4 0
1228.9 1311.4 1398.7 1484.1 1551 1593.3 1619.6 1634.9 1650.5 1669.7
1697.3 1735.8 1785.9 1843.5 1915 2018.1 2165.7 2359 2601.7 2890.2
3236.1 3599.5 3921.7 4150 4207.1 3966.8 3626.9 3222.3 2780.9 2302.3
1753.7 1227.5 790.8 457.7 205.9 67.4 0
1228.9 1301.3 1376.3 1447.2 1504.2 1541.9 1566.1 1580.6 1594 1612.1
1640.8 1681.9 1733.9 1792 1865.6 1955.2 2074.1 2226.7 2423.2 2638.9
2857.3 3040.7 3106.5 3036.8 2832.8 2513.9 2157.2 1781.2 1418.7 1081.8
769 498.4 301.1 171.1 84.3 33.5 0
1228.9 1290.5 1353.9 1413 1459.1 1490.8 1510.6 1520.1 1527.5 1537.5
1555.6 1583.9 1620.6 1658.8 1702.4 1751.2 1813.1 1894.2 2000.9 2114.5
2220 2288.4 2273.4 2167.2 1969.5 1702.3 1429.6 1162.5 915.3 699.8
507.9 344.2 221.7 136.4 72.9 30.2 0
1228.9 1279.7 1331.6 1378.9 1414 1439.7 1455.2 1459.6 1461 1462.9
1470.4 1485.9 1507.2 1525.6 1539.1 1547.1 1552.2 1561.7 1578.6 1590.1
1582.6 1536.1 1440.2 1297.5 1106.2 890.7 702.1 543.8 411.9 317.7
246.7 189.9 142.4 101.8 61.5 27 0
1228.9 1268.9 1309.1 1345.6 1373.6 1392.1 1400.3 1395.9 1383.9 1369.1
1354.4 1344.7 1340.1 1334.5 1323.8 1305.5 1280.4 1254.5 1230.4 1210.5
1188.8 1152.1 1091.4 1005.8 894.6 761.5 641.8 526.7 416.8 332.5
260.1 199.1 146.2 102.4 61.2 26.6 0
1228.9 1258.1 1286.7 1312.4 1333.2 1344.4 1345.5 1332.3 1306.7 1275.2
1238.6 1203.4 1172.9 1143.2 1108.6 1064 1008.7 947.3 882.2 830.8
795 768.2 742.6 714 682.9 632.3 581.4 509.5 421.7 347.3
273.5 208.2 150 103.2 60.8 26.3 0
1228.9 1247.7 1265.7 1283.1 1298.6 1305.3 1300.1 1277.7 1239.1 1193.8
1143.2 1096.9 1058.3 1024.9 992.1 953.6 907.5 856.8 802.8 760.1
731.8 713.1 699.6 683.5 659 616.4 573.9 513.7 441.1 374.9
304.4 238.1 175.3 121.9 74.5 31.9 0
1228.9 1237.3 1244.7 1253.8 1263.9 1266.1 1254.8 1223.2 1171.5 1112.3
1047.8 990.4 943.6 906.6 875.7 843.2 806.4 766.2 723.4 689.4
668.6 658.1 656.5 653.1 635.1 600.5 566.5 517.9 460.5 402.3
335.2 268.1 200.7 140.5 88.2 37.5 0
1228.9 1227.3 1224.9 1226.8 1230.6 1231 1215.9 1177.5 1118.3 1051.8
985.8 933.9 896.2 868.4 843.9 815.3 781.2 743 699.8 659
628.6 612.1 613.7 615.4 610.2 597.5 566.8 516.8 460.5 407
356.5 303.2 242.6 176.4 114.8 48.6 0
1228.9 1216.1 1205.3 1201.5 1203.4 1205.7 1195.7 1165 1115 1058.3
1003.3 955.2 912.9 875.8 840.8 804.1 763.9 721.3 678.8 641
607.6 582.8 569.6 561.6 554.2 545.5 527.2 494.6 453.2 407.1
354.7 302.3 242.5 178.3 117.4 51.9 0
1228.9 1207 1188.3 1178.7 1179.4 1186.1 1186.3 1168.5 1131.1 1082
1030.6 981.6 933.8 888.2 844.2 800.4 755.4 710 667.8 631.7
599.4 574.7 556.7 543 530 515.2 495.1 467.8 434.1 394
344.7 294.2 235.7 175 113.9 50.5 0
1228.9 1198 1171.1 1156.1 1155.4 1166.6 1176.9 1171.9 1147.1 1105.7
1058 1008 954.8 900.6 847.6 796.6 746.9 698.6 656.8 622.5
591.3 566.6 544 524.3 505.8 485 462.8 441 415.1 380.9
334.6 286.1 228.9 171.7 110.3 49 0
1228.9 1189.9 1156.8 1137.2 1136.6 1154 1178.6 1192.4 1182.8 1146.5
1094.6 1038.1 979.8 920.6 862.9 807.5 754.7 705 662.2 627.6
599.2 578.5 560.9 542.5 521.7 495.1 466.8 439.8 410.8 374.7
328.6 280.1 223.9 168.2 106.3 48.3 0
1228.9 1181.8 1142.5 1118.3 1117.7 1141.6 1180.3 1213 1218.5 1187.3
1131.3 1068.2 1004.8 940.5 878.1 818.4 762.6 711.5 667.7 632.6
607.1 590.4 577.8 560.7 537.7 505.3 470.6 438.6 406.6 368.5
322.6 274.1 218.8 164.6 102.3 47.5 0
1228.9 1174.6 1129.9 1102.4 1100.6 1128.1 1176.9 1223.9 1241.4 1217.1
1160.6 1091.7 1024.3 959.2 896.6 836.9 780.5 728.4 683.7 648.3
622 604 592.4 577.9 557.4 528.3 495.2 461.3 426.6 384.3
334.3 283.6 226.7 163.9 98.9 47.4 0
1228.9 1167.5 1117.2 1086.5 1083.4 1114.7 1173.4 1234.8 1264.3 1246.8
1189.9 1115.2 1043.8 977.9 915.1 855.3 798.3 745.3 699.7 664
636.7 617.5 607 595 577.1 551.3 519.9 484.1 446.6 400
346 293.1 234.6 163.3 95.5 47.3 0
1228.9 1160.3 1105.8 1072.4 1067.6 1098.3 1159.2 1223.3 1259 1250
1200.8 1127.3 1053.7 988.9 928.3 871.7 817 765.6 720.7 684.7
655.3 634.8 622.2 610 592.3 567.5 535.5 498.8 459.3 411.5
356.5 302 242.2 160.6 88.2 41.7 0
1228.9 1153.2 1094.3 1058.4 1051.8 1082 1145 1211.9 1253.7 1253.2
1211.7 1139.6 1063.6 1000 941.5 888 835.9 785.9 741.8 705.5
673.9 652.2 637.3 625.1 607.6 583.8 551 513.5 472 423
366.9 311 249.7 158 80.9 36.1 0
1228.9 1147.7 1085.5 1047.9 1039.3 1066 1122.2 1181.7 1219.1 1220.2
1184.6 1120.3 1049 986.5 931.9 883.5 836.9 791.3 749.6 714.4
685.4 665.8 651.8 639.6 622.2 597.2 562.8 523.7 481.2 432
375.1 319.6 256.3 171.9 93.9 41.5 0
1228.9 1142.1 1076.6 1037.5 1026.7 1050 1099.3 1151.5 1184.6 1187.2
1157.6 1101 1034.2 972.9 922.3 879.1 838 796.7 757.3 723.4
696.9 679.4 666.2 654.2 636.9 610.6 574.6 533.9 490.4 441
383.3 328.2 262.8 185.9 107 47.1 0
1228.9 1137.7 1070.4 1030.1 1018.5 1039.3 1083.2 1127.7 1155.4 1157.2
1130.9 1080.3 1019.4 961.1 911.4 869.1 829.4 789.5 750.8 718.9
696.6 681.9 669.6 657.6 640.6 614.2 578.3 537.5 493.9 445.2
387.6 332.3 268.1 195 118.4 51.6 0
1228.9 1133.2 1064.2 1022.7 1010.2 1028.7 1067.1 1103.9 1126.3 1127.1
1104.3 1059.6 1004.5 949.3 900.5 859 820.9 782.3 744.4 714.3
696.4 684.3 673 661 644.4 617.9 582 541.1 497.4 449.3
392 336.3 273.5 204.2 129.7 56.2 0
1228.9 1129.7 1059.9 1017.7 1005.4 1023.4 1059.7 1093 1112.3 1112.4
1091.5 1051 1000.2 946.4 896.1 851 809.3 768 727.9 699.7
684.7 674.8 664.7 652.7 636.2 610.4 574.9 534.6 492.1 444.9
389.8 333.3 272.2 203.6 128.7 55.1 0
1228.9 1126.2 1055.5 1012.7 1000.7 1018.1 1052.3 1082 1098.3 1097.6
1078.7 1042.4 995.7 943.5 891.7 843.1 797.8 753.6 711.5 685.1
673 665.3 656.4 644.3 628 603 567.8 528.1 486.8 440.4
387.6 330.2 270.9 203 127.8 53.9 0
1228.9 1123 1052.1 1009.7 998.1 1016 1049.5 1078.4 1093.8 1092.6
1074.1 1040.3 995.7 943.9 890.8 838.9 790 742.2 698.2 672.7
661.6 655.1 647.5 635.4 618.9 593.4 558.4 519.4 478.5 432.5
381 323.5 261.9 195.4 121.9 50.8 0
1228.9 1119.7 1048.8 1006.7 995.6 1013.8 1046.7 1074.8 1089.3 1087.7
1069.4 1038.2 995.7 944.3 889.9 834.7 782.2 730.8 684.8 660.4
650.2 644.9 638.5 626.5 609.7 583.8 549.1 510.7 470.2 424.6
374.3 316.8 252.9 187.8 115.9 47.7 0
1228.9 1115.7 1045.5 1004.4 994.5 1013.4 1046.4 1074.2 1087.9 1085.6
1066.7 1037.5 996.4 945 889.4 832.3 777.6 723.4 676.2 652.2
642.3 637.6 631.9 619.6 602.7 575.3 541.8 504.1 462.6 417.3
367.4 311.2 242.4 181.1 109.9 44.8 0
1228.9 1119.7 1048.8 1006.7 995.6 1013.8 1046.7 1074.8 1089.3 1087.7
1069.4 1038.2 995.7 944.3 889.9 834.7 782.2 730.8 684.8 660.4
650.2 644.9 638.5 626.5 609.7 583.8 549.1 510.7 470.2 424.6
374.3 316.8 252.9 187.8 115.9 47.7 0
1228.9 1123 1052.1 1009.7 998.1 1016 1049.5 1078.4 1093.8 1092.6
1074.1 1040.3 995.7 943.9 890.8 838.9 790 742.2 698.2 672.7
661.6 655.1 647.5 635.4 618.9 593.4 558.4 519.4 478.5 432.5
381 323.5 261.9 195.4 121.9 50.8 0
1228.9 1126.2 1055.5 1012.7 1000.7 1018.1 1052.3 1082 1098.3 1097.6
1078.7 1042.4 995.7 943.5 891.7 843.1 797.8 753.6 711.5 685.1
673 665.3 656.4 644.3 628 603 567.8 528.1 486.8 440.4
387.6 330.2 270.9 203 127.8 53.9 0
1228.9 1129.7 1059.9 1017.7 1005.4 1023.4 1059.7 1093 1112.3 1112.4
1091.5 1051 1000.2 946.4 896.1 851 809.3 768 727.9 699.7
684.7 674.8 664.7 652.7 636.2 610.4 574.9 534.6 492.1 444.9
389.8 333.3 272.2 203.6 128.7 55.1 0
1228.9 1133.2 1064.2 1022.7 1010.2 1028.7 1067.1 1103.9 1126.3 1127.1
1104.3 1059.6 1004.5 949.3 900.5 859 820.9 782.3 744.4 714.3
696.4 684.3 673 661 644.4 617.9 582 541.1 497.4 449.3
392 336.3 273.5 204.2 129.7 56.2 0
1228.9 1137.7 1070.4 1030.1 1018.5 1039.3 1083.2 1127.7 1155.4 1157.2
1130.9 1080.3 1019.4 961.1 911.4 869.1 829.4 789.5 750.8 718.9
696.6 681.9 669.6 657.6 640.6 614.2 578.3 537.5 493.9 445.2
387.6 332.3 268.1 195 118.4 51.6 0
1228.9 1142.1 1076.6 1037.5 1026.7 1050 1099.3 1151.5 1184.6 1187.2
1157.6 1101 1034.2 972.9 922.3 879.1 838 796.7 757.3 723.4
696.9 679.4 666.2 654.2 636.9 610.6 574.6 533.9 490.4 441
383.3 328.2 262.8 185.9 107 47.1 0
1228.9 1147.7 1085.5 1047.9 1039.3 1066 1122.2 1181.7 1219.1 1220.2
1184.6 1120.3 1049 986.5 931.9 883.5 836.9 791.3 749.6 714.4
685.4 665.8 651.8 639.6 622.2 597.2 562.8 523.7 481.2 432
375.1 319.6 256.3 171.9 93.9 41.5 0
1228.9 1153.2 1094.3 1058.4 1051.8 1082 1145 1211.9 1253.7 1253.2
1211.7 1139.6 1063.6 1000 941.5 888 835.9 785.9 741.8 705.5
673.9 652.2 637.3 625.1 607.6 583.8 551 513.5 472 423
366.9 311 249.7 158 80.9 36.1 0
1228.9 1160.3 1105.8 1072.4 1067.6 1098.3 1159.2 1223.3 1259 1250
1200.8 1127.3 1053.7 988.9 928.3 871.7 817 765.6 720.7 684.7
655.3 634.8 622.2 610 592.3 567.5 535.5 498.8 459.3 411.5
356.5 302 242.2 160.6 88.2 41.7 0
1228.9 1167.5 1117.2 1086.5 1083.4 1114.7 1173.4 1234.8 1264.3 1246.8
1189.9 1115.2 1043.8 977.9 915.1 855.3 798.3 745.3 699.7 664
636.7 617.5 607 595 577.1 551.3 519.9 484.1 446.6 400
346 293.1 234.6 163.3 95.5 47.3 0
1228.9 1174.6 1129.9 1102.4 1100.6 1128.1 1176.9 1223.9 1241.4 1217.1
1160.6 1091.7 1024.3 959.2 896.6 836.9 780.5 728.4 683.7 648.3
622 604 592.4 577.9 557.4 528.3 495.2 461.3 426.6 384.3
334.3 283.6 226.7 163.9 98.9 47.4 0
1228.9 1181.8 1142.5 1118.3 1117.7 1141.6 1180.3 1213 1218.5 1187.3
1131.3 1068.2 1004.8 940.5 878.1 818.4 762.6 711.5 667.7 632.6
607.1 590.4 577.8 560.7 537.7 505.3 470.6 438.6 406.6 368.5
322.6 274.1 218.8 164.6 102.3 47.5 0
1228.9 1189.9 1156.8 1137.2 1136.6 1154 1178.6 1192.4 1182.8 1146.5
1094.6 1038.1 979.8 920.6 862.9 807.5 754.7 705 662.2 627.6
599.2 578.5 560.9 542.5 521.7 495.1 466.8 439.8 410.8 374.7
328.6 280.1 223.9 168.2 106.3 48.3 0
1228.9 1198 1171.1 1156.1 1155.4 1166.6 1176.9 1171.9 1147.1 1105.7
1058 1008 954.8 900.6 847.6 796.6 746.9 698.6 656.8 622.5
591.3 566.6 544 524.3 505.8 485 462.8 441 415.1 380.9
334.6 286.1 228.9 171.7 110.3 49 0
1228.9 1207 1188.3 1178.7 1179.4 1186.1 1186.3 1168.5 1131.1 1082
1030.6 981.6 933.8 888.2 844.2 800.4 755.4 710 667.8 631.7
599.4 574.7 556.7 543 530 515.2 495.1 467.8 434.1 394
344.7 294.2 235.7 175 113.9 50.5 0
1228.9 1216.1 1205.3 1201.5 1203.4 1205.7 1195.7 1165 1115 1058.3
1003.3 955.2 912.9 875.8 840.8 804.1 763.9 721.3 678.8 641
607.6 582.8 569.6 561.6 554.2 545.5 527.2 494.6 453.2 407.1
354.7 302.3 242.5 178.3 117.4 51.9 0
1228.9 1227.3 1224.9 1226.8 1230.6 1231 1215.9 1177.5 1118.3 1051.8
985.8 933.9 896.2 868.4 843.9 815.3 781.2 743 699.8 659
628.6 612.1 613.7 615.4 610.2 597.5 566.8 516.8 460.5 407
356.5 303.2 242.6 176.4 114.8 48.6 0
1228.9 1237.3 1244.7 1253.8 1263.9 1266.1 1254.8 1223.2 1171.5 1112.3
1047.8 990.4 943.6 906.6 875.7 843.2 806.4 766.2 723.4 689.4
668.6 658.1 656.5 653.1 635.1 600.5 566.5 517.9 460.5 402.3
335.2 268.1 200.7 140.5 88.2 37.5 0
1228.9 1247.7 1265.7 1283.1 1298.6 1305.3 1300.1 1277.7 1239.1 1193.8
1143.2 1096.9 1058.3 1024.9 992.1 953.6 907.5 856.8 802.8 760.1
731.8 713.1 699.6 683.5 659 616.4 573.9 513.7 441.1 374.9
304.4 238.1 175.3 121.9 74.5 31.9 0
1228.9 1258.1 1286.7 1312.4 1333.2 1344.4 1345.5 1332.3 1306.7 1275.2
1238.6 1203.4 1172.9 1143.2 1108.6 1064 1008.7 947.3 882.2 830.8
795 768.2 742.6 714 682.9 632.3 581.4 509.5 421.7 347.3
273.5 208.2 150 103.2 60.8 26.3 0
1228.9 1268.9 1309.1 1345.6 1373.6 1392.1 1400.3 1395.9 1383.9 1369.1
1354.4 1344.7 1340.1 1334.5 1323.8 1305.5 1280.4 1254.5 1230.4 1210.5
1188.8 1152.1 1091.4 1005.8 894.6 761.5 641.8 526.7 416.8 332.5
260.1 199.1 146.2 102.4 61.2 26.6 0
1228.9 1279.7 1331.6 1378.9 1414 1439.7 1455.2 1459.6 1461 1462.9
1470.4 1485.9 1507.2 1525.6 1539.1 1547.1 1552.2 1561.7 1578.6 1590.1
1582.6 1536.1 1440.2 1297.5 1106.2 890.7 702.1 543.8 411.9 317.7
246.7 189.9 142.4 101.8 61.5 27 0
1228.9 1290.5 1353.9 1413 1459.1 1490.8 1510.6 1520.1 1527.5 1537.5
1555.6 1583.9 1620.6 1658.8 1702.4 1751.2 1813.1 1894.2 2000.9 2114.5
2220 2288.4 2273.4 2167.2 1969.5 1702.3 1429.6 1162.5 915.3 699.8
507.9 344.2 221.7 136.4 72.9 30.2 0
1228.9 1301.3 1376.3 1447.2 1504.2 1541.9 1566.1 1580.6 1594 1612.1
1640.8 1681.9 1733.9 1792 1865.6 1955.2 2074.1 2226.7 2423.2 2638.9
2857.3 3040.7 3106.5 3036.8 2832.8 2513.9 2157.2 1781.2 1418.7 1081.8
769 498.4 301.1 171.1 84.3 33.5 0
1228.9 1311.4 1398.7 1484.1 1551 1593.3 1619.6 1634.9 1650.5 1669.7
1697.3 1735.8 1785.9 1843.5 1915 2018.1 2165.7 2359 2601.7 2890.2
3236.1 3599.5 3921.7 4150 4207.1 3966.8 3626.9 3222.3 2780.9 2302.3
1753.7 1227.5 790.8 457.7 205.9 67.4 0
1228.9 1321.6 1421.1 1521.1 1597.7 1644.6 1673.1 1689.2 1706.9 1727.4
1753.8 1789.6 1837.9 1895 1964.3 2081 2257.4 2491.3 2780.1 3141.4
3614.8 4158.3 4736.9 5263.2 5581.3 5419.8 5096.5 4663.4 4143 3522.9
2738.4 1956.5 1280.6 744.4 327.5 101.4 0
1228.9 1326.6 1438.6 1549.5 1631.4 1681.1 1704.6 1710.4 1714.3 1717.7
1723.1 1734.8 1756.2 1783.1 1827.4 1920 2082.2 2317.5 2624 2989.5
3427.2 3931.1 4512.5 5141 5771.1 5938.5 5583.4 5126.5 4646.7 4100.9
3336.6 2515 1750.4 1065.6 498 158.7 0
1228.9 1331.6 1456.1 1578 1665 1717.6 1736.1 1731.7 1721.7 1707.9
1692.5 1680 1674.5 1671.2 1690.5 1758.9 1907 2143.7 2467.8 2837.5
3239.6 3704 4288 5018.7 5961 6457.3 6070.3 5589.5 5150.4 4678.9
3934.9 3073.5 2220.2 1386.8 668.5 216 0
1228.9 1338.7 1473.5 1603.6 1695.1 1744.7 1753.1 1732 1699.3 1661.5
1622 1586.6 1559.7 1541.3 1555.1 1635.8 1815.5 2090.9 2444.6 2832.8
3240.4 3681 4198.4 4839.1 5738 6432.2 6166.6 5634.7 5170.6 4693.5
3988.6 3150.3 2315.7 1493.5 759.2 266.6 0
1228.9 1345.9 1490.9 1629.2 1725.1 1771.8 1770.2 1732.3 1676.9 1615.1
1551.6 1493.4 1444.8 1411.3 1419.7 1512.7 1724 2038.2 2421.3 2828.1
3241.2 3658 4108.9 4659.5 5514.9 6407 6262.9 5679.8 5190.8 4707.9
4042.3 3227.2 2411.2 1600.3 850 317.3 0
1228.9 1350.1 1500.3 1644.6 1743.3 1785 1770.7 1713.2 1634.7 1553.1
1476.3 1409.9 1357.8 1329.6 1362.9 1509 1788.6 2179.1 2647 3153.8
3660.9 4159.3 4666.9 5222.9 6048.1 6895.4 6883.6 6326.6 5769.2 5160.4
4394.3 3494.8 2613.4 1739.4 964.3 374.4 0
1228.9 1354.4 1509.7 1660 1761.4 1798.2 1771.1 1694.1 1592.6 1491.1
1400.9 1326.4 1270.9 1247.9 1306.2 1505.3 1853.2 2320 2872.8 3479.3
4080.6 4660.6 5224.8 5786.3 6581.2 7383.9 7504.3 6973.2 6347.4 5612.9
4746.4 3762.4 2815.4 1878.5 1078.6 431.6 0
1228.9 1356.5 1515.4 1668.4 1769.5 1802.6 1766.4 1676.6 1561.9 1452.7
1360.6 1286.7 1234.1 1219 1299.4 1536.2 1928.2 2456.4 3096.9 3807.4
4513.6 5196.4 5863.5 6509.8 7355.9 8120.8 8219 7690.9 6965.1 6075.4
5072 3993.4 2936.7 1929.1 1107.3 434 0
1228.9 1358.6 1521.2 1676.7 1777.6 1807.1 1761.7 1659.1 1531.2 1414.3
1320.3 1247.1 1197.2 1190 1292.7 1567 2003.1 2592.8 3321 4135.4
4946.7 5732.2 6502.3 7233.2 8130.5 8857.8 8933.5 8408.6 7582.6 6538
5397.6 4224.3 3057.9 1979.7 1136 436.4 0
1228.9 1357.7 1525.5 1680.7 1780.7 1807.5 1756.1 1646.7 1512.3 1393.5
1300.6 1228.4 1179.9 1177.5 1291.6 1583.1 2040.5 2672.9 3457.1 4328.1
5208.5 6046 6875.5 7696 8630.7 9320.1 9327.2 8717 7754 6555.3
5310.4 4074.4 2816.7 1790.1 984.2 366.4 0
1228.9 1358.6 1521.2 1676.7 1777.6 1807.1 1761.7 1659.1 1531.2 1414.3
1320.3 1247.1 1197.2 1190 1292.7 1567 2003.1 2592.8 3321 4135.4
4946.7 5732.2 6502.3 7233.2 8130.5 8857.8 8933.5 8408.6 7582.6 6538
5397.6 4224.3 3057.9 1979.7 1136 436.4 0
1228.9 1356.5 1515.4 1668.4 1769.5 1802.6 1766.4 1676.6 1561.9 1452.7
1360.6 1286.7 1234.1 1219 1299.4 1536.2 1928.2 2456.4 3096.9 3807.4
4513.6 5196.4 5863.5 6509.8 7355.9 8120.8 8219 7690.9 6965.1 6075.4
5072 3993.4 2936.7 1929.1 1107.3 434 0
1228.9 1354.4 1509.7 1660 1761.4 1798.2 1771.1 1694.1 1592.6 1491.1
1400.9 1326.4 1270.9 1247.9 1306.2 1505.3 1853.2 2320 2872.8 3479.3
4080.6 4660.6 5224.8 5786.3 6581.2 7383.9 7504.3 6973.2 6347.4 5612.9
4746.4 3762.4 2815.4 1878.5 1078.6 431.6 0
1228.9 1350.1 1500.3 1644.6 1743.3 1785 1770.7 1713.2 1634.7 1553.1
1476.3 1409.9 1357.8 1329.6 1362.9 1509 1788.6 2179.1 2647 3153.8
3660.9 4159.3 4666.9 5222.9 6048.1 6895.4 6883.6 6326.6 5769.2 5160.4
4394.3 3494.8 2613.4 1739.4 964.3 374.4 0
1228.9 1345.9 1490.9 1629.2 1725.1 1771.8 1770.2 1732.3 1676.9 1615.1
1551.6 1493.4 1444.8 1411.3 1419.7 1512.7 1724 2038.2 2421.3 2828.1
3241.2 3658 4108.9 4659.5 5514.9 6407 6262.9 5679.8 5190.8 4707.9
4042.3 3227.2 2411.2 1600.3 850 317.3 0
1228.9 1338.7 1473.5 1603.6 1695.1 1744.7 1753.1 1732 1699.3 1661.5
1622 1586.6 1559.7 1541.3 1555.1 1635.8 1815.5 2090.9 2444.6 2832.8
3240.4 3681 4198.4 4839.1 5738 6432.2 6166.6 5634.7 5170.6 4693.5
3988.6 3150.3 2315.7 1493.5 759.2 266.6 0
1228.9 1331.6 1456.1 1578 1665 1717.6 1736.1 1731.7 1721.7 1707.9
1692.5 1680 1674.5 1671.2 1690.5 1758.9 1907 2143.7 2467.8 2837.5
3239.6 3704 4288 5018.7 5961 6457.3 6070.3 5589.5 5150.4 4678.9
3934.9 3073.5 2220.2 1386.8 668.5 216 0
1228.9 1326.6 1438.6 1549.5 1631.4 1681.1 1704.6 1710.4 1714.3 1717.7
1723.1 1734.8 1756.2 1783.1 1827.4 1920 2082.2 2317.5 2624 2989.5
3427.2 3931.1 4512.5 5141 5771.1 5938.5 5583.4 5126.5 4646.7 4100.9
3336.6 2515 1750.4 1065.6 498 158.7 0
1228.9 1321.6 1421.1 1521.1 1597.7 1644.6 1673.1 1689.2 1706.9 1727.4
1753.8 1789.6 1837.9 1895 1964.3 2081 2257.4 2491.3 2780.1 3141.4
3614.8 4158.3 4736.9 5263.2 5581.3 5419.8 5096.5 4663.4 4143 3522.9
2738.4 1956.5 1280.6 744.4 327.5 101.4 0
